IESNA:LM-63-2002
[TEST]P949553
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17384
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1904.5 2080.1 2271.1 2474 2649.6 2796.8 2908.3 2973.6 2984.2 2952.2
2919 2916.6 2936.8 2980.7 3083.9 3341.4 3981 4940.9 5796.4 6453.8
6959.3 7436.3 7867 8271.6 8543.3 8151.8 6598.5 4615.8 3191.9 2146.5
905.4 287.2 136.5 59.3 19 0 0
1904.5 2083.6 2285.3 2481.1 2657.9 2805.1 2923.7 2989 2998.5 2970
2933.2 2932 2947.5 2992.5 3098.1 3299.9 3850.4 4786.6 5740.7 6421.7
6947.4 7476.6 7881.2 8277.6 8570.6 8317.9 6879.8 4912.4 3345 2226
963.5 312.1 159 70 24.9 0 0
1904.5 2081.3 2277 2465.7 2634.2 2774.2 2882.2 2949.8 2956.9 2932
2904.7 2900 2916.6 2961.7 3062.6 3251.2 3698.6 4542.2 5491.5 6229.5
6775.3 7349.7 7894.3 8393.8 8816.3 8937.3 7969 6201 4183.9 2717.3
1257.8 496 278.8 154.3 71.2 23.7 0
1904.5 2067 2248.6 2428.9 2580.8 2710.1 2813.4 2866.8 2884.6 2873.9
2853.7 2851.3 2865.6 2886.9 2946.3 3066.1 3270.2 3740.1 4542.2 5463
6281.7 7042.3 7818.3 8549.3 9248.2 9794 10163 10192.7 9554.3 7579.8
4259.8 1524.7 612.3 327.5 150.7 34.4 0
1904.5 2043.3 2203.5 2368.4 2512 2634.2 2731.5 2796.8 2826.4 2833.5
2832.4 2839.5 2859.6 2878.6 2916.6 3003.2 3155.1 3384.1 3812.5 4536.3
5482 6491.8 7507.5 8564.7 9436.8 10260.3 11068.4 11971.4 12675 12157.7
9618.4 5298.1 2084.8 932.6 393.9 40.3 0
1904.5 2030.2 2171.4 2313.8 2444.3 2564.2 2661.5 2737.4 2779 2808.6
2830 2864.4 2916.6 2958.1 2997.3 3059 3190.7 3401.9 3724.7 4119.8
4702.4 5465.4 6333.9 7266.6 8228.9 9295.6 10487 11885.9 13812.9 14958
13684.8 10286.4 5594.7 1995.8 496 28.5 0
1904.5 2023.1 2161.9 2305.5 2432.5 2552.3 2655.6 2730.3 2775.4 2803.9
2833.5 2868 2917.8 2961.7 3008 3076.8 3204.9 3412.6 3737.7 4156.6
4715.5 5463 6311.4 7225.1 8206.4 9285 10502.4 11974.9 13810.6 14889.2
13498.5 10089.5 5567.4 2036.2 490.1 32 0
1904.5 1999.4 2113.3 2237.9 2357.7 2474 2578.4 2666.2 2729.1 2777.8
2828.8 2890.5 2958.1 3015.1 3070.9 3150.4 3278.5 3476.7 3770.9 4172
4682.2 5306.4 6055.1 6917.7 7893.1 8990.7 10189.1 11483.7 13073.7 14288.7
12627.5 7886 3577.5 1217.4 289.5 24.9 0
1904.5 1984 2069.4 2167.9 2274.7 2382.6 2489.4 2583.2 2668.6 2743.4
2821.7 2896.4 2967.6 3030.5 3101.7 3204.9 3353.3 3582.3 3926.4 4396.3
5018 5759.6 6619.9 7559.7 8516.1 9522.3 10555.8 11653.4 12745 13112.8
11651 7808.9 3359.2 1007.4 405.8 112.7 0
1904.5 1956.7 2018.4 2089.6 2178.6 2275.9 2370.8 2469.3 2559.4 2650.8
2743.4 2827.6 2898.8 2974.7 3055.4 3151.5 3301.1 3540.7 3911 4450.8
5153.3 5963.7 6831.1 7710.4 8586.1 9465.3 10370.7 11238.1 11633.2 10879.7
8567.1 4297.8 1160.5 440.2 239.7 66.4 0
1904.5 1928.2 1959 2008.9 2075.3 2147.7 2234.3 2318.6 2409.9 2495.4
2595 2691.2 2786.1 2885.8 2989 3112.4 3282.1 3545.5 3941.8 4533.9
5311.1 6233.1 7123 7889.5 8552.8 9180.5 9690.8 9811.8 9194.8 7512.2
4687 1713.4 344.1 105.6 36.8 13.1 0
1904.5 1913.9 1927 1965 2019.6 2080.1 2152.4 2227.2 2307.9 2394.5
2487.1 2582 2686.4 2793.2 2911.9 3054.2 3240.5 3514.6 3899.1 4425.9
5131.9 5950.7 6701.8 7169.3 7384.1 7423.2 7264.2 6761.1 5839.1 4477
2635.4 897.1 204.1 58.1 16.6 7.1 0
1904.5 1895 1896.1 1916.3 1953.1 1998.2 2052.8 2110.9 2169.1 2223.6
2284.2 2339.9 2405.2 2468.1 2536.9 2620 2742.2 2934.4 3238.2 3680.8
4249.1 4825.8 5223.3 5279.1 4961.1 4370.2 3525.3 2475.2 1410.8 645.5
276.5 104.4 39.2 15.4 7.1 1.2 0
1904.5 1861.7 1836.8 1822.6 1810.7 1789.4 1752.6 1694.4 1617.3 1525.9
1421.5 1311.2 1200.8 1102.3 1026.4 970.6 930.3 914.8 994.4 1178.3
1382.4 1549.7 1540.2 1269.6 889.9 593.3 410.6 286 191 118.7
74.8 47.5 23.7 9.5 2.4 0 0
1904.5 1830.9 1773.9 1702.7 1600.7 1473.7 1324.2 1156.9 978.9 804.5
677.5 611.1 596.8 602.8 623 640.8 655 656.2 640.8 608.7
573.1 537.5 499.5 458 403.4 335.8 262.2 188.7 141.2 103.2
66.4 39.2 15.4 5.9 2.4 0 0
1904.5 1803.6 1701.5 1565.1 1377.6 1172.3 957.6 767.7 658.5 621.8
602.8 586.2 573.1 560.1 552.9 548.2 542.3 529.2 500.7 459.2
417.7 376.1 335.8 289.5 243.2 202.9 173.2 147.1 116.3 79.5
40.3 20.2 9.5 3.6 0 0 0
1904.5 1776.3 1632.7 1414.4 1172.3 926.7 733.3 659.7 638.4 620.6
602.8 585 567.2 549.4 523.3 493.6 459.2 418.9 375 332.2
291.9 256.3 227.8 205.3 183.9 163.7 142.4 112.7 77.1 52.2
34.4 19 8.3 3.6 0 0 0
1904.5 1759.7 1563.9 1308.8 1021.6 779.6 681.1 660.9 641.9 621.8
605.2 585 563.6 537.5 504.3 462.8 417.7 371.4 322.7 275.3
236.1 211.2 193.4 176.8 159 141.2 121 96.1 75.9 60.5
43.9 28.5 9.5 1.2 0 0 0
1904.5 1736 1497.5 1194.9 898.2 722.6 683.5 664.5 645.5 625.3
607.5 588.5 566 535.1 493.6 449.7 396.3 342.9 284.8 243.2
216 199.3 186.3 172.1 156.6 137.6 113.9 93.7 78.3 61.7
45.1 28.5 8.3 0 0 0 0
1904.5 1733.6 1476.1 1151 850.8 715.5 690.6 670.4 650.2 631.3
612.3 590.9 568.4 535.1 494.8 441.4 380.9 320.4 270.5 232.6
208.8 193.4 179.2 163.7 145.9 123.4 98.5 81.9 66.4 51
34.4 19 4.7 0 0 0 0
1904.5 1733.6 1460.7 1127.2 830.6 715.5 695.3 675.2 652.6 631.3
612.3 592.1 569.6 539.9 501.9 449.7 385.6 321.6 267 226.6
202.9 188.7 174.4 157.8 137.6 109.2 84.2 70 57 42.7
27.3 10.7 1.2 0 0 0 0
1904.5 1739.5 1467.8 1130.8 830.6 715.5 695.3 675.2 653.8 633.6
613.5 593.3 571.9 543.5 505.5 447.3 383.3 316.8 262.2 223.1
201.7 187.5 172.1 156.6 135.3 102 79.5 66.4 52.2 38
23.7 8.3 0 0 0 0 0
